Catalog No. : TB-480936-SS
Description: FLEXIBLE BRAID - SS 500FT REEL
UPC: 75114140300
500ft reel, Stainless Steel Tubular Braid, Number of Strands 48, Number of Wires per Strand 9, Individual Wire Size 36 AWG. Nominal I.D. when rounded 1/2 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Flexible braid |
Special Features |
Stainless Steel |
Application |
For Bonding, Grounding or Connecting Moving Parts. |
Specifications
Conductor Material |
Stainless Steel |
Conductor Category |
Flexible |
Shape Of Conductor |
Round |
Classifications
Brand Name |
Boreal |
Standard |
ASTM-B33 |
Dimensions
Cable Width |
1/2 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000839 Braid wire
Conductor material |
Stainless steel |
Conductor category |
Class 5 = flexible |
Shape of conductor |
Round |