Catalog No. : TA500625-01 L-831-12
Description:
UPC:
Isolation Transformer 500 Watts, 6.6 Amps, 20 Amps, 50HZ Tennis Ball FAA L823 Style 8 Receptacle.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Isolation transformer |
Special Features |
Tennis Ball FAA L823 Style 8 Receptacle. |
Application |
All Types, Including Above Ground, In Concrete / other Non-Metallic Pits, In Metal Cans, or Direct Burial Applications. |
Specifications
Temperature Rating |
-55 to +65 C |
Classifications
Brand Name |
Amerace |
Standard |
FAA (FAA AC150/5345-53), CSA (C22.2 No. 180-M1983-1 2009), and IEC 61823. |