text.skipToContent text.skipToNavigation

Alternate Catalog No. : TA 5-600-531

Catalog No. : TA5-600-531

Description:  LUG 300-600 KCMIL DUAL RATED

UPC: 783786753796

Mechanical Connector, Tin Plated Aluminum, Wire Size 300 - 600 kcmil, AL-CU, 4.5 inch x 2.375 inch x 2.375 inch. Five Holes Tapped 1-14 UNS-2B. Two .531 inch Diamter holes for mounting on 1-1/2 inch Center.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Classifications

Brand Name

Blackburn