text.skipToContent text.skipToNavigation

Catalog No. : TA258

Description:  90 DEGREE .250X.032 TAB DISCONNECT

UPC: 786210094601

Male Tab Coupler Disconnect Bolt Hole #6 Tab Size .250 x .032 90 Degree Bend
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Specifications

Finish

Tin Plated

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze

ETIM EC000516 Round or flat plug/receptacle

Insulation

Not isolated

Material

Brass