text.skipToContent text.skipToNavigation

Catalog No. : TA251

Description:  MALE TAB DISCONNECT .250X.032

UPC: 786209891815

Male Tab Coupler Disconnect Bolt Hole #6 Tab Size .250 x .032
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Specifications

Finish

Tin Plated

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000516 Round or flat plug/receptacle

Insulation

Not isolated

Material

Brass