text.skipToContent text.skipToNavigation

Alternate Catalog No. : TA 2-500-404

Catalog No. : TA2-500-404

Description:  LUG 1-500 KCMIL DUAL RATED

UPC: 783786753710

Tin Plated Aluminum Mechanical Connector, Wire Size #1 - 500 kcmil, AL-CU, Bolt 3/8 inch. Tin Plated Aluminum Two Taps at 3/4-16 UNF-2B x 1.391 inch Deep. 1-3/4 inch x 131/64 inch x 2-15/32 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Classifications

Brand Name

Blackburn

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant