text.skipToContent text.skipToNavigation

Catalog No. : T308

Description:  LAG SCREW 3/8 X 8 INCHES

UPC: 624871022321

Steel lag screw 3/8 x 8 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lag bolts

Specifications

Material

Steel

Thread

Right Handed

Number of Nuts

0

Classifications

Brand Name

Microlectric

Dimensions

Length

8 in

Diameter

3/8 in

Documents/Support Tools

Sales Drawing

Click here