text.skipToContent text.skipToNavigation

Catalog No. : T306

Description:  LAG SCREW 3/8 X 6 INCHES

UPC: 624871022307

Steel lag screw 3/8 x 6 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lag bolts

Specifications

Material

Steel

Thread

Right Handed

Number of Nuts

0

Classifications

Brand Name

Microlectric

Dimensions

Length

6 in

Diameter

3/8 in

Documents/Support Tools

Sales Drawing

Click here