text.skipToContent text.skipToNavigation

Catalog No. : T303

Description:  LAG SCREW 3/8 X 3 INCHES

UPC: 624871008301

Made or assembled in Canada.

Steel lag screw 3/8 x 3 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Lag bolts

Specifications

Material

Steel

Thread

Right Handed

Number of Nuts

0

Classifications

Brand Name

Microlectric

Dimensions

Length

3 in

Diameter

3/8 in

Documents/Support Tools

Sales Drawing

Click here