Catalog No. : T3
Description: CRIMP TOOL FOR NO 26-10 AWG FER
UPC: 786210358741
Crimp Tool for Wire Ferrules #26-10 AWG - Insulated Handle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Insulated Handles, Front Entry "Dieless" Style
- Crimping wire ferrules.
Descriptors
Category |
Wire lug crimping tool |
Special Features |
Insulated Handles, Front Entry "Dieless" Style |
Application |
Crimping wire ferrules. |
Specifications
Handle Type |
Palm Grip |
Classifications
Brand Name |
Application Tooling |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000168 Crimp tool cable lugs, cable end sleeves, screen connection
Suitable for |
Cable end sleeves |
AWG-range |
26-10 |
Construction/operation |
Mechanical |
Inserts exchangeable |
N |
Documents/Support Tools
Sales Drawing |