Catalog No. : T29SA
Description: 3/4 IN CONDUIT BODY, ALUM, T, FM9
UPC: 786210220420
Threaded Conduit Body, Size 3/4 Inch, Material Sand Cast Aluminum Type T Form 9
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit fitting body |
Classifications
Brand Name |
T&B Rigid Fittings |
Dimensions
Hub Size |
3/4 in |