Catalog No. : T18SST-TB
Description: 1/2INCH CONDUIT BODY 316SS T FORM 8
UPC: 786210224046
- Radius is the same as bent conduit, so you can pull wire through the body
- Angled cover port enables easier wire pulling and uses standard covers
- Tapered (NPT) threads and integral bushings to protect wire insulation
- Rated for 40 percent wire fill
- Connect conduit sections
- Act as pull outlets when conductors are being installed
- Provide easy access for splices in branch conductors
- Make 90 degree bends in conduit runs
- Act as mounting outlets for wiring devices and light fixtures
- Provide access to conductors for maintenance and future system changes
Descriptors
Category |
Electrical conduit fitting body |
Special Features |
Marine-Grade Type 316 Stainless Steel Construction In Rugged Form 8 Design |
Application |
Suitable for Use In Food and Beverage, Pharmaceutical, Petrochemical, Wastewater Treatment, Pulp and Paper Processing and Other Corrosive Environments |
Specifications
Form |
Form 8 |
Material |
Stainless Steel |
Finish |
Polished |
Classifications
Brand Name |
T&B Rigid Fittings |
Dimensions
Hub Size |
1/2 in |
Model |
Other |
Material |
Metal |
Material quality |
Stainless steel V4A |
Documents/Support Tools
Sales Drawing |