text.skipToContent text.skipToNavigation

Catalog No. : T18-BS-L

Description:  NON-INSULATED SPLICE 22-16 AWG

UPC: 786209937360

Non Insulated Butt Splice Wire Range 22-18 Bolt Hole n/a
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

22-18 AWG

ETIM EC001059 Crimp splices for copper conductor

AWG-range

22-18

Insulation

None