Catalog No. : T18-8R-XV-F
Description: COSSE A ANNEAU NON ISOLE
UPC: 728494147475
Non-Insulated Copper Ring Terminal - Wire Range 22-18 AWG, Bolt Hole #8, Strip Length .25 Inches
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
600 V |
Material |
Copper |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Catamount |
Standard |
UL E9809 |
Dimensions
Wire Size |
22-18 AWG |