text.skipToContent text.skipToNavigation

Catalog No. : T18-10F-L

Description:  NON-INSUL FORK TERMINAL 22-16 No10

UPC: 786209937308

Non-Insulated Fork Teminal for Wire Range 22-16 Stud Size #10, Metallic
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.
  • Application Tools: WT111M, WT112M, CM2000A

Descriptors

Category

Electrical terminals

Special Features

Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Metallic

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809

Dimensions

Wire Size

22-16 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

None

Reel packaging

N

AWG-range

22-16

Stud size (imperial)

10