Catalog No. : T16-8
Description: UNINSULATED CU TUBE TERMINAL
UPC: 5414363115991
Non-Insulated Copper Tube Ring Terminal, Wire Size 16, Stud Size M 8
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Material |
Copper |
Color |
Metallic |
Classifications
Brand Name |
Sta-Kon |
Dimensions
Wire Size |
16 mm2 |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
Bolt dimension (metric) |
8 |
Flange shape |
Ring shape |
Insulation |
None |
Reel packaging |
N |
Material |
Copper |