text.skipToContent text.skipToNavigation

Catalog No. : T14-10R-XV-F

Description:  COSSE A ANNEAU NON ISOLE

UPC: 728494147413

Non-Insulated Copper Ring Terminal - Wire Range 16-14 AWG, Bolt Hole #10, Strip Length .25 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Copper

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Dimensions

Wire Size

16-14 AWG