text.skipToContent text.skipToNavigation

Catalog No. : T1250EM

Description:  STEM CONNECTOR

UPC: 783786771561

Aluminum Stem Compression Connector. Conductor Size 250 - 2/0 Stranded/Compressed or 3/0 Solid/Compact. Used for Ranger2 Lug Cable Terminator. For Aluminum Conductor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Crimp cable lug for aluminium conductors

Special Features

Used for Ranger2 Termination

Application

For Aluminum Conductor Only

Specifications

Cable Size

2/0 STR/COMPR AWG , 3/0 SOL/COMPT AWG

Insulation

No

Material

Aluminum

Connection

Compression

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Support/Tools

Click here