text.skipToContent text.skipToNavigation

Catalog No. : T102L

Description:  LAG SCREW 1/4 X 2 1/2 INCHES

UPC: 624871008257

Steel lag screw 1/4 x 2-1/2 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lag bolts

Specifications

Material

Steel

Thread

Right Handed

Number of Nuts

0

Classifications

Brand Name

Microlectric

Dimensions

Length

2-1/2 in

Diameter

1/4 in

Documents/Support Tools

Sales Drawing

Click here