Catalog No. : T10-10F-XV-F
Description: COSSE A FOURCH NON ISOLE
UPC: 728494147345
Non-Insulated Copper Fork Terminal - Wire Range 12-10 AWG, Bolt Hole #10, Strip Length .38 Inches
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
600 V |
Material |
Copper |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Catamount |
Standard |
UL E9809 |
Dimensions
Wire Size |
12-10 AWG |