text.skipToContent text.skipToNavigation

Catalog No. : T0210

Description:  STEM CONNECTOR NO2SOLID-COMPACT

UPC: 783786549108

Aluminum Stem Compression Connector. Conductor Size 210 - #2 Solid/Compact. Used for Ranger2 Lug Cable Terminator. For Aluminum or Copper Conductor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Special Features

Used for Ranger2 Lug Cable Terminator.

Application

For Aluminum or Copper Conductor.

Specifications

Cable Size

#2 SOL AWG , #2 COMPT AWG

Number Of Holes

0

Insulation

None

Material

Aluminum

Connection

Compression

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Support/Tools

Click here