text.skipToContent text.skipToNavigation

Catalog No. : SWD190A1304

Description:  FLEXIBLE CONNECTOR

UPC: 75114196284

Tinned Copper, Standard Flexible Braid Connector, SWD Series, 4 Hole Pads with NEMA Standard 9/16 inch (14.3 mm) Holes and 1-3/4 inch (44.4 mm) Spacing Center to Center. 12 inch (304 mm) long, 4-3/4 inch (120.6 mm) wide, 1/4 inch (6.3 mm) thick. Pad 4-3/4 inch x 4 inch. 30 AWG Individual Strand.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Standard Flexible Links for Medium-Duty Applications.
  • 30 AWG Individual Wire Gauge Size
  • 4 Hole NEMA Pads on Both Sides.

Descriptors

Category

Flexible braid

Special Features

Tin Plated for High Conductivity and Corrosion Resistance. 4 Hole NEMA Pads

Application

Suitable for connecting Transformer Links or Switchgear.

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Standard

IEEE/ANSI C37.34
IEEE/ANSI C37.34

Dimensions

Cable Width

4 in , 101.6 mm

Cable Length

304 mm

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

120.6 mm

Cable width approx.

4.75 inch

Cable height approx.

304 mm

Cable height approx.

12 inch