text.skipToContent text.skipToNavigation

n° de catalogue : SWD160A1355

Description:  FLEXIBLE CONNECTOR

UPC: 75114243612

Tinned Copper, Standard Flexible Braid Connector, SWD Series, 4 Hole Pads with NEMA Standard 9/16 inch (14.3 mm) Holes and 1-3/4 inch (44.4 mm) Spacing Center to Center. 13.97 inch (355 mm) long, 4 inch (101.6 mm) wide, 1/4 inch (6.3 mm) thick. Pad 4 inch x 4 inch. 30 AWG Individual Strand.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Standard Flexible Links for Medium-Duty Applications.
  • 30 AWG Individual Wire Gauge Size
  • 4 Hole NEMA Pads on Both Sides.

Descriptors

Category

Flexible braid

Special Features

Tin Plated for High Conductivity and Corrosion Resistance. 4 Hole NEMA Pads

Application

Suitable for connecting Transformer Links or Switchgear.

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Standard

IEEE/ANSI C37.34
IEEE/ANSI C37.34

Dimensions

Cable Width

4 in , 101.6 mm

Cable Length

355 mm

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

101.6 mm

Cable width approx.

4 inch

Cable height approx.

355 mm