text.skipToContent text.skipToNavigation

Catalog No. : SWC235A1508

Description:  FLEXIBLE CONNECTOR

UPC: 783786968039

Tinned Copper, Standard Flexible Braid Connector, SWC Series, 4-Hole Pads with NEMA Standard 9/16 inch (14.3 mm) Holes and 1-3/4 inch (44.4 mm) Spacing Center to Center, 20 inch (508 mm) long, 3 inch (76.2 mm) wide, 1/2 inch (12.7 mm) thick. Pad 3 inch x 3 inch. 30 AWG Individual Strand.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Standard Flexible Links for Medium-Duty Applications.
  • 30 AWG Individual Wire Gauge Size
  • 4 Hole NEMA Pads on Both Sides.

Descriptors

Category

Flexible braid

Special Features

4 Hole Nema Pads

Application

Standard Flexible Links for Medium-Duty Applications

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Standard

IEEE / ANSI C37, 34
IEEE / ANSI C37, 34

Dimensions

Cable Width

3 in , 76.2 mm

Cable Length

508 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here