text.skipToContent text.skipToNavigation

Catalog No. : SWC130A1381

Description:  FLEXIBLE CONNECTOR

UPC: 75114213950

Tinned Copper, Standard Flexible Braid Connector, SWC Series, 4-Hole Pads with NEMA Standard 9/16 inch (14.3 mm) Holes and 1-3/4 inch (44.4 mm) Spacing Center to Center, 15 inch (381 mm) long, 3 inch (76.2 mm) wide, 1/4 inch (6.3 mm) thick. Pad 3 inch x 3-1/2 inch. 30 AWG Individual Strand.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Standard Flexible Links for Medium-Duty Applications.
  • 30 AWG Individual Wire Gauge Size
  • 4 Hole NEMA Pads on Both Sides.

Descriptors

Category

Flexible braid

Special Features

Tin Plated for High Conductivity and Corrosion Resistance. 4 Hole NEMA Pads

Application

Suitable for connecting Transformer Links or Switchgear.

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Standard

IEEE/ANSI C37.34
IEEE/ANSI C37.34

Dimensions

Cable Width

3 in , 76.2 mm

Cable Length

381 mm

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

76.2 mm

Cable width approx.

3 inch

Cable height approx.

381 mm