text.skipToContent text.skipToNavigation

Catalog No. : SWB070A2400

Description:  FLEXIBLE CONNECTOR

UPC: 783786964161

Tinned Copper, Standard Flexible Braid Connector, SWB Series, 2-Hole Pads with NEMA Standard 9/16 inch (14.3 mm) Holes and 1-3/4 inch (44.4 mm) Spacing Center to Center, 15.75 inch (400 mm) long, 1-1/2 inch (38.1 mm) wide, 1/4 inch (6.3 mm) thick. Pad 1-1/2 inch x 3 inch. 30 AWG Individual Strand.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Standard Flexible Links for Medium-Duty Applications.
  • 30 AWG Individual Wire Gauge Size
  • 2 Hole NEMA Pads on Both Sides - In-Line with Pads.

Descriptors

Category

Flexible braid

Special Features

2 Hole Nema Pads

Application

Standard Flexible Links for Medium-Duty Applications

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Dimensions

Cable Width

1-1/2 in , 38.1 mm

Cable Length

400 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

38.1 mm

Cable width approx.

1.5 inch

Cable height approx.

400 mm

Documents/Support Tools

Sales Drawing

Click here