Catalog No. : SWB070A1260
Description: FLEXIBLE CONNECTOR
UPC: 783786040896
- Standard Flexible Links for Medium-Duty Applications.
- 30 AWG Individual Wire Gauge Size
- 2 Hole NEMA Pads on Both Sides - In-Line with Pads.
Descriptors
Category |
Flexible braid |
Special Features |
2 Hole Nema Pads |
Application |
Standard Flexible Links for Medium-Duty Applications |
Specifications
Conductor Material |
Tin-Plated Copper |
Conductor Category |
Flexible |
Shape Of Conductor |
Flat |
Classifications
Brand Name |
Boreal |
Dimensions
Cable Width |
2 in , 50.8 mm |
Cable Length |
260 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Conductor material |
Copper, tinned |
Conductor category |
Class 5 = flexible |
Shape of conductor |
Flat |
Cable width approx. |
50.8 mm |
Cable width approx. |
2 inch |
Cable height approx. |
260 mm |
Documents/Support Tools
Sales Drawing |