text.skipToContent text.skipToNavigation

Catalog No. : SWA-P11

Description:  SWIVEL ADAPTER BRASS PG11

UPC: 786209976321

Swivel Adapter with Special Sealing, PG Metal Thread - Thread 11, Thread Length 15
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Special Features

Thread Edge Protection

Application

Allows Conduit Connections to Swivel Freely if Needed

Specifications

Material

Nickel Plated Brass

Classifications

Brand Name

PMA

Dimensions

Trade Size

PG11

Length

45.5 mm

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

End of Life instructions Teck Fittings

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ

Documents/Support Tools

Sales Drawing

Click here