Catalog No. : SWA-M25-11
Description: SWIVEL ADAPTER BRASS M25x1.5
UPC: 786209976260
Swivel Adapter with Special Sealing, Metric Metal Thread - Thread M25x1.5, Thread Length 11
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit coupling |
Special Features |
Thread Edge Protection |
Application |
Allows Conduit Connections to Swivel Freely if Needed |
Specifications
Material |
Nickel Plated Brass |
Classifications
Brand Name |
PMA |
Dimensions
Trade Size |
M25x1.5 |
Length |
41 mm |
Documents/Support Tools
Sales Drawing |