text.skipToContent text.skipToNavigation

Catalog No. : SW414

Description:  SQUARE WASHER 4X4

UPC: 624871005713

Made or assembled in Canada.

Square washer 4 inches x 4 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Square washers

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Dimensions

Width

4 in

Documents/Support Tools

Sales Drawing

Click here