Catalog No. : SW412-MH
Description: CLEVIS SWEVEL W/O BRACKET MAN HYDRO
UPC: 624871005492
Made or assembled in Canada.
Clevis 8 kV Constructed of 3/16 inch x 1-1/2 inches flat mild steel has 5/8 inch diam. Pin and complete with No. IB134 insulator. 11/16 inch round mtg. hole. All ferrous parts are hot dip galvanized.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Clevis |
Special Features |
Complete with IB134 insulator |
Specifications
Material |
Steel |
Classifications
Brand Name |
Microlectric |
Documents/Support Tools
Sales Drawing |