Catalog No. : SW412
Description: CLEVIS SWEVEL 100A C/W INSULATOR
UPC: 624871004426
Made or assembled in Canada.
Clevis 8 kV Undereave/off the wall bracket constructed of 3/16 inch x 1-1/2 inches flat mild steel complete with No. IB134 insulator. Three 3/8 inch round mtg. holes. All ferrous parts are hot dip galvanized.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Clevis |
Special Features |
Complete with IB134 insulator |
Specifications
Material |
Steel |
Classifications
Brand Name |
Microlectric |
Documents/Support Tools
Sales Drawing |