Catalog No. : SW410
Description: CLEVIS SWEVEL 15KV C/W INSULATOR
UPC: 624871007588
Made or assembled in Canada.
Clevis. Undereave/off the wall bracket constructed of 3/16 inch x 1-1/2 inches flat mild steel complete with No. IB132 insulator. Three 3/8 inch round mounting holes. All ferrous parts are hod dip galvanized.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Clevis |
Special Features |
Complete with IB132 insulator |
Specifications
Material |
Steel |
Classifications
Brand Name |
Microlectric |
Documents/Support Tools
Sales Drawing |