text.skipToContent text.skipToNavigation

Catalog No. : SW409

Description:  CLEVIS SWEVEL 100A C/W INS 2-1/4

UPC: 624871007540

Made or assembled in Canada.

Clevis. Constructed of 1/8 inch x 1 inch curved mild steel has 3/8 inch diameter pin Swivel type complete with No. IB134 insulator 2 mounting holes 7/16 inch round. All ferrous parts are hod dip galvanized.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Clevis

Special Features

Complete with IB132 insulator

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here