Catalog No. : SW2BB
Description: WIREHOLDER (MEDIUM DUTY INS.)
UPC: 783786300228
Holder, Wire, Head Length 3 Inches, Hole Diameter 0.72 x 0.69 Inches, Screw Length 2-1/4 Inch, Porcelain
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Special Features |
Midget insulator |
Application |
To support service entrance cable prior to entrance |
Specifications
Material |
Porcelain |
Classifications
Brand Name |
Steel City |
Dimensions
Size |
Screw Length 2-1/4 Inch |
Documents/Support Tools
Sales Drawing |