Catalog No. : SW038
Description: TPE THREAD SEAL WASHER NPT038 BLACK
UPC: 5020963788895
Captive Thread Sealing Washer, 3/8 Inch NPT Thread, Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Seal washers |
|
Application |
To Help Seal Conduit Fittings |
Specifications
|
Material |
Rubber |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001181 Sealing ring
|
Model |
Other |
|
Material |
Plastic |