Catalog No. : SVWD-N022GT
Description: CONDFTNG 90D 1/2N NW12 IP66 CSA GRY
UPC: 786209975553
PMAFIX 90 Degree Grey One-Piece Universal Elbow with Universal Safety Clip, Material - Polyamide 6, NPT Thread Size -1/2 Inch, Conduit Size NW - 12
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- High pull-out strength values
- Vibration proof connection to PMAFLEX conduits
- Hand opening not possible
- Easy mounting, simple conduit push-in installation
- Can be re-opened with a screwdriver
- Self-extinguishing, free of halogen and cadmium and are extremely shock resistant
- Fits both conduit profiles - Fine (T) and coarse (G)
Descriptors
Category |
Electrical conduit elbow |
Application |
In a Wide Range of Applications Where It is Important that the Cable Protection System Offers a High Grade of Sealing and Safety. |
Specifications
Material |
Polyamide/Nylon 6 |
Color |
Gray |
Classifications
Brand Name |
PMA |
Standard |
CSA |
Dimensions
Size |
1/2 Inch NPT |
Trade Size |
NW12 |
Documents/Support Tools
Sales Drawing |