text.skipToContent text.skipToNavigation

Catalog No. : SVNR-S48

Description:  CPLNG INSERTABLE NW48 PA6 GRY

UPC: 786209974181

Straight Connector, Made of Polyamide 6, Quick Connection of Solid Metal Tubes with Flexible Conduit, Fits Conduit Size NW 48, Grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Special Features

High Conduit Pull-out Strength

Application

Railway Construction and Other Applications where Metal Tubes Need to be Connected to Flexible Conduit

Specifications

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW48

Compliance and Certifications

POPs POPs 28 Compliant