text.skipToContent text.skipToNavigation

Catalog No. : SVNDZ-P366GT

Description:  CONDFTNG STR PG36NW36 W/SR IP66 GRY

UPC: 786209974037

VNDZ Straight Connector with Strain Relief, PG Thread for IP66 Static Conduit - Thread PG 36, Fits to Conduit Size NW/Metric 36/40, Color Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Strain reliefs

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

NW36 , PG36

Compliance and Certifications

POPs POPs 28 Compliant