text.skipToContent text.skipToNavigation

Catalog No. : SVND-N022GT

Description:  COND FTNG STR 1/2NPT NW12 IP66 GRY

UPC: 786209973610

PMAFIX Straight Grey Connector with NPT Threads and Universal Safety Clip, Material - Polyamide 6, Thread Size - 1/2 Inch, Conduit Size NW - 12
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Very high impact resistance
  • Vibration proof connection to PMAFLEX conduits
  • High conduit pull-out strength
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles - Fine (T) and coarse (G)
  • Easy installation, simply push the conduit in
  • Can be easily re-opened with a screwdriver

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP66

Color

Gray

Connection

1/2 Inch

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA
CSA

Dimensions

Size

NW12 , 1/2 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here