text.skipToContent text.skipToNavigation

Catalog No. : SVN4-M50/01.10

Description:  FLAT GASKET NBR M50 OD 59MM

UPC: 786210175614

Flat Gasket, Metric Thread - Fits to Thread Size Metric M50x1.5, Outer Diameter 59 Millimeters
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Seal washers

Classifications

Brand Name

PMA

Dimensions

Outside Diameter

59 mm

Compliance and Certifications

POPs POPs 28 Compliant