text.skipToContent text.skipToNavigation

Catalog No. : SVN4-G07.20

Description:  FLAT GASKET NBR 1-1/4IN BLUE

UPC: 786209974860

Flat Gasket, Gas/NPT Thread - Fits to Thread Size Gas/NPT 1 1/4 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Seal washers

Application

Sealing Fittings with Polyamide or Metal Threads

Specifications

Material

NBR Rubber

Color

Blue

Temperature Rating

-50 to +250 C

Classifications

Brand Name

PMA

Dimensions

Thickness

1.5 mm

Outside Diameter

53 mm

Inside Diameter

1-1/4 in

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here