text.skipToContent text.skipToNavigation

Catalog No. : SVN4-48.10

Description:  FLAT GASKET NBR PG48 BLUE

UPC: 786209975065

Flat Gasket, PG Thread - Fits to Thread Size PG 48
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Seal washers

Application

Sealing Fittings with Polyamide or Metal Threads

Specifications

Material

NBR Rubber

Color

Blue

Temperature Rating

-50 to +250 C

Fits Bolt Sizes

PG48

Classifications

Brand Name

PMA

Dimensions

Thickness

1.5 mm

Outside Diameter

69 mm

Inside Diameter

PG48

Compliance and Certifications

POPs POPs 28 Compliant