text.skipToContent text.skipToNavigation

Catalog No. : SVN4-36.20

Description:  FLAT GASKET NBR PG36 BLUE

UPC: 786209975041

Flat Gasket, PG Thread - Fits to Thread Size PG 36
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Seal washers

Application

Sealing Fittings with Polyamide or Metal Threads

Specifications

Material

NBR Rubber

Color

Blue

Temperature Rating

-50 to +250 C

Fits Bolt Sizes

PG36

Classifications

Brand Name

PMA

Dimensions

Thickness

1.5 mm

Outside Diameter

57 mm

Inside Diameter

PG36

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here