text.skipToContent text.skipToNavigation

Catalog No. : SVH-48-000

Description:  CONDUIT SUPPORT PA6 COMPL NW48 GRY

UPC: 786209973313

VH System Support Complete - Fits to Conduit Size NW/Metric 48/50, Color Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Special Features

Optimal axial strain relief due to integrated rib

Application

For Applications in Machine Building and Installation

Specifications

Number Of Holes

1

Cable Size

NW48

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Thickness

60 mm

Compliance and Certifications

POPs POPs 28 Compliant