text.skipToContent text.skipToNavigation

Catalog No. : SVH-23-020

Description:  CONDUIT SUPPORT CLIP PA6 NW23 GRY

UPC: 786209973245

VH System Support Clip - Fits to Conduit Size NW/Metric 23/25, Color Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable clips

Application

Safety Clip for Conduit Support

Specifications

Cable Size

NW23

Cable Type

Flexible Conduit

Number Of Cables

1

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Compliance and Certifications

POPs POPs 28 Compliant