Catalog No. : SVEMV-P488
Description: EMC FTNG PA6/AL PG48 NW48 GRY
UPC: 786209973184
VEMV Connector, PG Thread IP68 - Thread 48, Fits to NW/F.CK/F.CU 48/35/40, Thread Length 15.0mm, Color Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
Material |
Polyamide 6 with Nickel Plated Aluminum Threads |
Insulation Class |
IP68 |
Color |
Gray |
Connection |
PG48 |
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW48 , PG48 Thread |