text.skipToContent text.skipToNavigation

Catalog No. : SVEMV-M120-10

Description:  EMC FTNG PA6/AL M12 NW10 10MM GRY

UPC: 786209972972

VEMV Connector, Metric Thread IP68 - Thread M12x1.5, Fits to NW/F.CK/F.CU 10/12/10, Thread Length 10.0mm, Color Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6 with Nickel Plated Aluminum Threads

Insulation Class

IP68

Color

Gray

Connection

M12

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , M12 Thread

Compliance and Certifications

POPs POPs 28 Compliant