text.skipToContent text.skipToNavigation

Catalog No. : SV1218

Description:  12/18 INCH VERTICAL PRE-FAB BRACKET

UPC: 785991038965

Pre-Fabricated Floor-Track Vertical Mounting Bracket with Supporting Horizontal Cross Bar, 12 Inch or 18 Inch Height, For 4 Inch Square of 4-11/16 Inch Square Boxes, Deep or Shallow, with Standard Device Covers (Mud Rings)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • The SV1218 bracket has the flexibility to accommodate anyspacing up to 24" between studs. The break-off horizontal supportbar mounts the bracket securely from stud to stud.
  • The flexibility of the SV1218 bracket makes it ideal for prefab applications – quickly install multiple box assemblies at the same time.

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For 4 Inch Square of 4-11/16 Inch Square Boxes, Deep or Shallow, with Standard Device Covers (Mud Rings)

Specifications

Material

Steel

Color

Silver

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y

Documents/Support Tools

Sales Drawing

Click here