text.skipToContent text.skipToNavigation

Catalog No. : SUWV-N069-UL

Description:  FTNG UL 90D PA6 NW29 NPT 1IN GRY

UPC: 786209972002

FIXPlus 90 Degree Grey Elbow, Material - Polyamide 6, Thread Type - NPT, Thread Size - 1 Inch, Conduit Size NW - 29
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Extremely high impact resistance
  • Vibration resistant connection to PMAFLEX conduits
  • Easy installation
  • High conduit pull-out strength
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits conduit profile coarse (G)
  • Excellent fire characteristics allow application in public buildings such as hospitals, hotels, airports, train and subway stations, shopping centers, etc.

Descriptors

Category

Electrical conduit coupling

Special Features

Elbows-90 Degree

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide/Nylon 6

Classifications

Brand Name

PMA

Standard

cULus E174370

Compliance and Certifications

POPs POPs 28 Compliant